(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

17606 노가 (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,118₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NB핸들 사용하는 EXTERNAL ROTO-DRIVE TOOL

Part Number
NG1700
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,117.93

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Set Material HSS
Blade tip angle 90 Compatible Blades EX18 경도 62-64RC
구성 NG-1핸들, 외경 회전드라이브 EX18 카운터 싱크 날 Operating Range Blade Tip Size 4-18 Work Material Details 모든 재질
Features 특허제품. NB핸들 사용, 외경 Roto Drive Counter Sinks사용. 외경부위 모서리 따기용.

Please check the type/dimensions/specifications of the part NG1700 in the 17606 노가 series.