(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long handle staggered blade T slot cutter STC-LS (SKH56) (Part Number)

Long handle staggered blade T slot cutter STC-LS (SKH56)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,290₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· A long-handled, staggered-tooth T-slot cutter made by Taiyo Tool.
· Material: SKH56

Part Number
STC-LS10-4.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 7,290.29

1 Piece(s) 5 Day(s) or more 10100756124.5520.52.51.5

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC-LS10-4.5 in the Long handle staggered blade T slot cutter STC-LS (SKH56) series.

Product variants

Part Number
STC-LS10-3
STC-LS10-3.5
STC-LS10-4
STC-LS10-5
STC-LS10-5.5
STC-LS10-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 7,290.29

1 Piece(s) 5 Day(s) or more 101007561235222.51.5

₹ 7,290.29

1 Piece(s) 5 Day(s) or more 10100756123.5521.52.51.5

₹ 7,290.29

1 Piece(s) 5 Day(s) or more 101007561245212.51.5

₹ 7,290.29

1 Piece(s) 5 Day(s) or more 101007561255202.51.5

₹ 7,290.29

1 Piece(s) 5 Day(s) or more 10100756125.5519.52.51.5

₹ 7,290.29

1 Piece(s) 5 Day(s) or more 101007561265192.51.5