(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Signet, Clamp Meter (Part Number)

Signet, Clamp Meter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,437₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Digital clamp tester that measures both DC and AC.
· A test lead is included so that the resistance value/conductivity can also be checked in the same way as a conventional tester.
· AC A/DC A 400 A, 600 A/AC V 4 V, 40 V, 400 V, 600 V/DC V 400 mV, 4 V, 40 V, 400 V, 600 V/Ω 400 Ω, 4 kΩ, 40 kΩ, 400 kΩ, 4 MΩ, 40 MΩ/Continuity Check 400 Ω/Diode Check 1.0 V.
· Accessories: AAA batteries x 2 (built-in), instruction manual, test lead x 1 set, storage case

 
Part Number
46590
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,437.40

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter (For Alternating / Direct Current Measurement) DC Voltage(V) 600 / 4 / 40 / 400 / 400m Alternating Current Voltage(V) 600 / 4 / 40 / 400
Direct Current Voltage(A) 400 / 600 Alternating Electrical Current(A) 400 / 600 Resistance(Ω) 400 / 400k / 4k / 40k / 4M / 40M
Width(mm) 71 Depth(mm) 37 Height(mm) 190
JAN Code 4545301019406 Accessories AAA Batteries x 2, Instruction Manual, Test Lead x 1 Set, Storage Case
X
whatsapp-qr whatsapp-icon