(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Scale (1-9984-06)

Digital Scale (1-9984-06)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 8,862.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Digital Scale
  • Size(mm)
    265×250×106
  • Plate size(mm)
    230×190
  • Power supply details
    D Batteries x 4 (Sold Separately) or AC Adapter (Sold Separately)
  • Detailed Specifications
    With Auto Power Off Function, with Tare Function
  • Quantity
    1 unit

Product Description

1/2,000 (SH5000: 1/2,500) high resolution allows high precision measurement.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language