(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Living Environment Temperature and Humidity Meter Miharinbo W (Part Number)

Living Environment Temperature and Humidity Meter Miharinbo W

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Living Environment Temperature and Humidity Meter Miharinbo W
  • Living Environment Temperature and Humidity Meter Miharinbo W
  • Living Environment Temperature and Humidity Meter Miharinbo W
  • Living Environment Temperature and Humidity Meter Miharinbo W
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,215₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A convenient thermo-hygrograph for seasonal influenza and heat stroke countermeasures.
[Features]
· Clearly visible large liquid crystal display. Displays a list of dryness index (VH), heat stroke index (WBGT), temperature, and humidity.
· 4-grade display of hot environment danger levels. Indicates the level of danger of an outbreak of influenza in 2 levels.
· Buzzer and LED lamp provide alarm notification (buzzer can be switched ON / OFF).
· Automatic switching between heatstroke index mode and dryness index mode. It has 2 mount options: wall-mounting and strapped.
[Applications]
· Ideal for rooms/bedrooms for infants/elderly, schools, gymnasiums and nursery schools.
· Useful for heat safety management for households, public facilities, nursing homes, schools, etc.
· Ideal for safety management in work environments, plants (iron/steel, casting, food production, etc.), road construction, building construction and agriculture.

Part Number
AD-5687
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,215.05

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Heat Stroke Index monitor Temperature Measuring Range(°C) 0–50 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Humidity Minimal Display(%RH) 1 Measured humidity range(%RH) 20~90
Heat Stroke Index display range(°C) 0–60 Power Supply Coin Type Lithium Battery CR2032 1 pc Battery life Approximately 3 months (in continuous use, alarm not activated)
Width(mm) 47 Depth(mm) 12.5 Height(mm) 82
Measurement range WBGT index, minimum display(°C) 0.1 Measurement items Temperature, Humidity (Relative Humidity) Displayed item Heat Stroke Index (WBGT)/Dryness Index (absolute humidity), Temperature, Humidity (relative humidity), Time
Alarm Volume(dB) Approx. 70 (10 cm apart) Usage location Indoors (indoors and outdoors not exposed to direct sunlight) Measuring interval(Second) 20
Accessory Strap, monitor batteries, instruction manual Application Heatstroke index alarm for heatstroke prevention during summer, dry index alarm for influenza prevention during winter, checking temperature and humidity all year round, providing comfortable and healthy living environment. For occupational health management, home healthcare management. Features 4-grade display of hot environment danger levels, and 2-grade display of influenza outbreak risk levels. Automatic switching between heatstroke index mode and dryness index mode (auto mode). 2 types of installation are possible; wall-mounting and strapping.
Mass(g) 40
X
whatsapp-qr whatsapp-icon