(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Z Type Collection Cart (SH-29E-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 15,073.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-29E-B
SH-29E-G
SH-29E-R
SH-29E-Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Inner capacity

₹ 15,073.55

1 Piece(s) 12 Day(s) or more Blue 4546678001520 457-7116 1 unit

₹ 15,073.55

1 Piece(s) 15 Day(s) or more Green 4546678001537 457-7124 1 unit

₹ 15,073.55

1 Piece(s) 16 Day(s) or more Red 4546678001551 457-7132 1 unit

₹ 15,073.55

1 Piece(s) 16 Day(s) or more Yellow 4546678001544 457-7141 1 unit

Basic Specifications

  • Product Model
    Dust Wagon
  • Use
    Trash Collection Depot
  • Dust Wagon
    Plastic Bag for Dust Wagon
  • Frontage(mm)
    420
  • Depth(mm)
    420
  • Height(mm)
    820
  • Body / Option
    Main Body
  • Mass(g)
    5000
  • Features
    When not using the product, the bag can be removed to enable stacking only the frames for storage.
  • Frame Material
    Steel
  • Caster Material
    Made from rubber (50 mm)
  • Bag Material
    Polyester
  • Maximum Loading Capacity(kg)
    Approximately 50
  • Inner capacity
    1 unit

Product Description

[Features]
· Bag can be removed and the frame folded and stowed when not in use.
· Garbage can be sorted into the 4 bag colors: blue, green, red and yellow.
[Applications]
· Sorting into 4 colors.
· Collection and transportation of garbage, etc.

Part Number
SH-29E-B
SH-29E-G
SH-29E-R
SH-29E-Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Inner capacity

₹ 15,073.55

1 Piece(s) 12 Day(s) or more Blue 4546678001520 457-7116 1 unit

₹ 15,073.55

1 Piece(s) 15 Day(s) or more Green 4546678001537 457-7124 1 unit

₹ 15,073.55

1 Piece(s) 16 Day(s) or more Red 4546678001551 457-7132 1 unit

₹ 15,073.55

1 Piece(s) 16 Day(s) or more Yellow 4546678001544 457-7141 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1