(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inner Gloves For Cut Injury Prevention

Inner Gloves For Cut Injury Prevention

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-5638-02

  • Product Type
    Inner Type
  • Application
    Cut resistance
  • Size
    L
  • Details Type
    For Cut Prevention
  • Overall Length(mm)
    225
  • Specification details
    Shared with Left/Right
  • Manufacturer Product Name
    Inner Gloves (for cut-protection) MT900/L
  • Manufacturer Model Number
    MT900L
  • Features
    Uses super aramid fibers. High-gauge seamless gloves. Can be washed and used repeatedly.
  • Surface material
    Aramid Fiber
  • Lining material
    Nylon
  • Capacity
    1 Bag (10 Pairs)
Part Number
8-5638-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 8,585.77

1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Inner Type
  • Application
    Cut resistance
  • Size
    L
  • Details Type
    For Cut Prevention
  • Overall Length(mm)
    225
  • Specification details
    Shared with Left/Right
  • Manufacturer Product Name
    Inner Gloves (for cut-protection) MT900/L
  • Manufacturer Model Number
    MT900L
  • Features
    Uses super aramid fibers. High-gauge seamless gloves. Can be washed and used repeatedly.
  • Surface material
    Aramid Fiber
  • Lining material
    Nylon
  • Capacity
    1 Bag (10 Pairs)

Product Description

High gauge seamless gloves made of super aramid fiber. Can be laundered and used repeatedly.

Specifications of 8-5638-02

  • Product Type
    Inner Type
  • Application
    Cut resistance
  • Size
    L
  • Details Type
    For Cut Prevention
  • Overall Length(mm)
    225
  • Specification details
    Shared with Left/Right
  • Manufacturer Product Name
    Inner Gloves (for cut-protection) MT900/L
  • Manufacturer Model Number
    MT900L
  • Features
    Uses super aramid fibers. High-gauge seamless gloves. Can be washed and used repeatedly.
  • Surface material
    Aramid Fiber
  • Lining material
    Nylon
  • Capacity
    1 Bag (10 Pairs)
Part Number
8-5638-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 8,585.77

1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon