(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Clear "Oricon" Folding Container (1-1539-01)

Clear "Oricon" Folding Container (1-1539-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,670.59 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-1539-01
1-1539-02
1-1539-03
1-1539-04
1-1539-05
1-1539-06
1-1539-07
1-1539-08
1-1539-09
1-1539-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Height
(mm)
Color Type Height When Folded
(mm)
Detailed colors Manufacturer Product Name Manufacturer Model Number JAN Code Features Amount Of Content

₹ 3,049.00

4 Piece(s) 6 Day(s) 52.7 325 White Without Lid 60 Clear Oricon TSK-O50B TM without Lid TSK-O50B 4989999017861 This product is translucent for easy content confirmation. Items may be stacked during storage and use. 1 pc.

₹ 1,890.66

4 Piece(s) 6 Day(s) 52.7 325 Blue Without Lid 60 Blue Oricon TSK-O50B B without Lid TSK-O50B 4989999017823 This product is translucent for easy content confirmation. Items may be stacked during storage and use. 1 pc.

₹ 1,670.59

4 Piece(s) 6 Day(s) 52.7 325 Black Without Lid 60 Black Oricon TSK-O50B BK without Lid TSK-O50B 4989999017830 This product is translucent for easy content confirmation. Items may be stacked during storage and use. 1 pc.

₹ 1,720.00

1 Piece(s) 6 Day(s) 52.7 325 Orange Without Lid 60 Orange Oricon TSK-O50B OR without Lid TSK-O50B 4989999017847 This product is translucent for easy content confirmation. Items may be stacked during storage and use. 1 pc.

₹ 1,720.00

1 Piece(s) 5 Day(s) 52.7 325 Red Without Lid 60 Red Oricon TSK-O50B R without Lid TSK-O50B 4989999017854 This product is translucent for easy content confirmation. Items may be stacked during storage and use. 1 pc.

₹ 2,176.00

1 Piece(s) 6 Day(s) 51.3 336 White With Lid 71 Clear Oricon TSK-C50B TM with Lid TSK-C50B 4989999017793 This product is translucent for easy content confirmation. Items may be stacked during storage and use. A slide lock is included on the lid to prevent leakage during lateral turning. 1 pc.

₹ 3,823.00

4 Piece(s) 6 Day(s) 51.3 336 Blue With Lid 71 Blue Oricon TSK-C50B B with Lid TSK-C50B 4989999017755 This product is translucent for easy content confirmation. Items may be stacked during storage and use. A slide lock is included on the lid to prevent leakage during lateral turning. 1 pc.

₹ 3,823.00

4 Piece(s) 6 Day(s) 51.3 336 Black With Lid 71 Black Oricon TSK-C50B BK with Lid TSK-C50B 4989999017762 This product is translucent for easy content confirmation. Items may be stacked during storage and use. A slide lock is included on the lid to prevent leakage during lateral turning. 1 pc.

₹ 2,176.47

1 Piece(s) 6 Day(s) 51.3 336 Orange With Lid 71 Orange Oricon TSK-C50B OR with Lid TSK-C50B 4989999017779 This product is translucent for easy content confirmation. Items may be stacked during storage and use. A slide lock is included on the lid to prevent leakage during lateral turning. 1 pc.

₹ 3,823.00

4 Piece(s) 6 Day(s) 51.3 336 Red With Lid 71 Red Oricon TSK-C50B R with Lid TSK-C50B 4989999017786 This product is translucent for easy content confirmation. Items may be stacked during storage and use. A slide lock is included on the lid to prevent leakage during lateral turning. 1 pc.

Basic Specifications

  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • Product Type
    Folding container
  • Effective inside dimensions(mm)
    493×335×311
  • Maximum Load(kg)
    8
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.

Product Description

This product is translucent for easy content confirmation. Items may be stacked during storage and use.

Part Number
1-1539-01
1-1539-02
1-1539-03
1-1539-04
1-1539-05
1-1539-06
1-1539-07
1-1539-08
1-1539-09
1-1539-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Height
(mm)
Color Type Height When Folded
(mm)
Detailed colors Manufacturer Product Name Manufacturer Model Number JAN Code Features Amount Of Content

₹ 3,049.00

4 Piece(s) 6 Day(s) 52.7 325 White Without Lid 60 Clear Oricon TSK-O50B TM without Lid TSK-O50B 4989999017861 This product is translucent for easy content confirmation. Items may be stacked during storage and use. 1 pc.

₹ 1,890.66

4 Piece(s) 6 Day(s) 52.7 325 Blue Without Lid 60 Blue Oricon TSK-O50B B without Lid TSK-O50B 4989999017823 This product is translucent for easy content confirmation. Items may be stacked during storage and use. 1 pc.

₹ 1,670.59

4 Piece(s) 6 Day(s) 52.7 325 Black Without Lid 60 Black Oricon TSK-O50B BK without Lid TSK-O50B 4989999017830 This product is translucent for easy content confirmation. Items may be stacked during storage and use. 1 pc.

₹ 1,720.00

1 Piece(s) 6 Day(s) 52.7 325 Orange Without Lid 60 Orange Oricon TSK-O50B OR without Lid TSK-O50B 4989999017847 This product is translucent for easy content confirmation. Items may be stacked during storage and use. 1 pc.

₹ 1,720.00

1 Piece(s) 5 Day(s) 52.7 325 Red Without Lid 60 Red Oricon TSK-O50B R without Lid TSK-O50B 4989999017854 This product is translucent for easy content confirmation. Items may be stacked during storage and use. 1 pc.

₹ 2,176.00

1 Piece(s) 6 Day(s) 51.3 336 White With Lid 71 Clear Oricon TSK-C50B TM with Lid TSK-C50B 4989999017793 This product is translucent for easy content confirmation. Items may be stacked during storage and use. A slide lock is included on the lid to prevent leakage during lateral turning. 1 pc.

₹ 3,823.00

4 Piece(s) 6 Day(s) 51.3 336 Blue With Lid 71 Blue Oricon TSK-C50B B with Lid TSK-C50B 4989999017755 This product is translucent for easy content confirmation. Items may be stacked during storage and use. A slide lock is included on the lid to prevent leakage during lateral turning. 1 pc.

₹ 3,823.00

4 Piece(s) 6 Day(s) 51.3 336 Black With Lid 71 Black Oricon TSK-C50B BK with Lid TSK-C50B 4989999017762 This product is translucent for easy content confirmation. Items may be stacked during storage and use. A slide lock is included on the lid to prevent leakage during lateral turning. 1 pc.

₹ 2,176.47

1 Piece(s) 6 Day(s) 51.3 336 Orange With Lid 71 Orange Oricon TSK-C50B OR with Lid TSK-C50B 4989999017779 This product is translucent for easy content confirmation. Items may be stacked during storage and use. A slide lock is included on the lid to prevent leakage during lateral turning. 1 pc.

₹ 3,823.00

4 Piece(s) 6 Day(s) 51.3 336 Red With Lid 71 Red Oricon TSK-C50B R with Lid TSK-C50B 4989999017786 This product is translucent for easy content confirmation. Items may be stacked during storage and use. A slide lock is included on the lid to prevent leakage during lateral turning. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Clear Folding Container "Sukerukon" Specifications

Part NumberProduct NameModel NumberOuter Dimensions
1-1539-01"Oricon" TSK-O50B clear, without lidTSK-O50B530 × 366 × 325 mm
1-1539-02"Oricon" TSK-O50B blue, without lidTSK-O50B530 × 366 × 325 mm
1-1539-03"Oricon" TSK-O50B black, without lidTSK-O50B530 × 366 × 325 mm
1-1539-04"Oricon" TSK-O50B orange, without lidTSK-O50B530 × 366 × 325 mm
1-1539-05"Oricon" TSK-O50B red, without lidTSK-O50B530 × 366 × 325 mm
1-1539-06"Oricon" TSK-C50B clear, with lidTSK-C50B530 × 366 × 336 mm
1-1539-07"Oricon" TSK-C50B blue, with lidTSK-C50B530 × 366 × 336 mm
1-1539-08"Oricon" TSK-C50B black, with lidTSK-C50B530 × 366 × 336 mm
1-1539-09"Oricon" TSK-C50B orange, with lidTSK-C50B530 × 366 × 336 mm
1-1539-10"Oricon" TSK-C50B red, with lidTSK-C50B530 × 366 × 336 mm

Common specifications
Product classification: container
Material: PP (polypropylene)