(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hosaku (Part Number)

Hosaku
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,587₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features easy to read scale plate

Part Number
70008
70026
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Operating Range of Measurement Plate
(kg)

₹ 12,862.20

1 Piece(s) 8 Day(s) or more 5005000 ~ 100

₹ 11,587.09

1 Piece(s) 8 Day(s) or more 2002000 ~ 50

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Measurement Plate Dimensions D(mm) 250 Measurement Plate Dimensions W(mm) 350 Dust-proof and waterproof function None
Main Body Size(mm) 350 x 289 x 146 Features Has a Low Height for Convenient Loading of Heavy Goods Material Rest / Body: Steel, Scale Display Cover: AS Resin, Scale Plate: Aluminum