(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Taps for Tough Stainless Steels_SU2-SP (Part Number)

Spiral Fluted Taps for Tough Stainless Steels_SU2-SP

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spiral Fluted Taps for Tough Stainless Steels_SU2-SP
  • Spiral Fluted Taps for Tough Stainless Steels_SU2-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      975₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for pilot hole drilling of difficult-to-cut stainless steel such as SUS316 and SUS317.

 
Part Number
SU2MS024S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 14,589.98

1 Piece(s) 5 Day(s) or more M243120P439-1915184f

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°