(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Ideal for pilot hole drilling of difficult-to-cut stainless steel such as SUS316 and SUS317.
Part Number |
---|
SU2MR014Q |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,165.49 | 1 Piece(s) | 7 Day(s) or more | M14 | 2 | 88 | P3 | 26 | - | 10.5 | 8 | 11 | 4 | f |
Loading...
Screw Types | Meter | Chamfer threads | 3P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA | Surface Treatment | Oxidation treatment | Torsional Angle | 45° |
Please check the type/dimensions/specifications of the part SU2MR014Q in the Spiral Fluted Taps for Tough Stainless Steels_SU2-SP series.
Part Number |
---|
SU2MQ5.0K |
SU2MQ6.0M |
SU2MR010M |
SU2MR016O |
SU2MR016Q |
SU2MR018O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 981.75 | 1 Piece(s) | 7 Day(s) or more | M5 | 0.8 | 60 | P3 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | d | ||
₹ 1,063.45 | 1 Piece(s) | 7 Day(s) or more | M6 | 1 | 62 | P3 | 15 | 26 | 6 | 4.5 | 7 | 3 | d | ||
₹ 2,613.13 | 1 Piece(s) | 7 Day(s) or more | M10 | 1 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | f | ||
₹ 5,511.58 | 1 Piece(s) | 7 Day(s) or more | M16 | 1.5 | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 4 | f | ||
₹ 4,231.11 | 1 Piece(s) | 7 Day(s) or more | M16 | 2 | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 4 | f | ||
₹ 7,311.73 | 1 Piece(s) | 7 Day(s) or more | M18 | 1.5 | 100 | P3 | 33 | - | 14 | 11 | 14 | 4 | f |