(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A revolutionary spiral tap that has completely eliminated the female screw enlargement problems typical of spiral taps, especially in tapping of mild steel (SS41, S25C, etc.).
Part Number |
---|
ESHMQ014Q |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,523.91 | 1 Piece(s) | 5 Day(s) or more | M14 | 2 | 88 | P2 | 26 | - | 10.5 | 8 | 11 | 3 | e |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA | Surface Treatment | Oxidation treatment | Torsional Angle | 45° |
Please check the type/dimensions/specifications of the part ESHMQ014Q in the Spiral Fluted Taps for Soft Structural Steels_E-SP series.
Part Number |
---|
ESHMQ010N |
ESHMQ010O |
ESHMQ012N |
ESHMQ016O |
ESHMQ016Q |
ESHMQ018O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,891.20 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
₹ 1,474.64 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
₹ 2,619.82 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.25 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | ||
₹ 4,651.69 | 1 Piece(s) | 5 Day(s) or more | M16 | 1.5 | 95 | P2 | 26 | - | 12.5 | 10 | 13 | 3 | e | ||
₹ 3,576.15 | 1 Piece(s) | 5 Day(s) or more | M16 | 2 | 95 | P2 | 26 | - | 12.5 | 10 | 13 | 3 | e | ||
₹ 6,167.87 | 1 Piece(s) | 5 Day(s) or more | M18 | 1.5 | 100 | P2 | 33 | - | 14 | 11 | 14 | 4 | e |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy