(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Fluted Taps for Soft Structural Steels_E-SP (Part Number)

Spiral Fluted Taps for Soft Structural Steels_E-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      814₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A revolutionary spiral tap that has completely eliminated the female screw enlargement problems typical of spiral taps, especially in tapping of mild steel (SS41, S25C, etc.).

Part Number
ESHMQ6.0M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 893.35

1 Piece(s) 5 Day(s) or more M6162P2152664.573c

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part ESHMQ6.0M in the Spiral Fluted Taps for Soft Structural Steels_E-SP series.

Product variants

Part Number
ESHMQ010N
ESHMQ010O
ESHMQ012N
ESHMQ8.0N
ESHMR018R
ESHMR020O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 1,891.20

1 Piece(s) 5 Day(s) or more M101.2575P223-75.583e

₹ 1,474.64

1 Piece(s) 5 Day(s) or more M101.575P223-75.583e

₹ 2,619.82

1 Piece(s) 5 Day(s) or more M121.2582P226-8.56.593e

₹ 1,186.67

1 Piece(s) 5 Day(s) or more M81.2570P219-6.2583e

₹ 6,167.87

1 Piece(s) 5 Day(s) or more M182.5100P333-1411144e

₹ 8,373.85

1 Piece(s) 5 Day(s) or more M201.5105P333-1512154e