(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A carbide tap suitable for thread machining of hard and brittle material such as cast iron.
Part Number |
---|
TCNRUN5H3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,195.44 | 1 Piece(s) | 5 Day(s) or more | unified | No.5-40UNC | - | 3P | 46 | P3 | 9.5 | 4 | 3.2 | 6 | 3 | p |
Loading...
Tool Material Type | Carbide | work material | Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) | Tap Type | Hand Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part TCNRUN5H3 in the Carbide Taps for Light Alloys_N-CT-FC series.
Part Number |
---|
TCNR010N3 |
TCNR010O1 |
TCNR010O3 |
TCNRUN6J1 |
TCNRUN6J3 |
TCNRUN8J1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,557.36 | 1 Piece(s) | 6 Day(s) or more | Meter | M10 | 1.25 | 3P | 75 | P3 | 22 | 7 | 5.5 | 8 | 4 | e | ||
₹ 13,557.36 | 1 Piece(s) | 6 Day(s) or more | Meter | M10 | 1.5 | 1.5P | 75 | P3 | 24 | 7 | 5.5 | 8 | 4 | e | ||
₹ 13,557.36 | 1 Piece(s) | 6 Day(s) or more | Meter | M10 | 1.5 | 3P | 75 | P3 | 24 | 7 | 5.5 | 8 | 4 | e | ||
₹ 10,195.44 | 1 Piece(s) | 5 Day(s) or more | unified | No.6-32UNC | - | 1.5P | 48 | P3 | 11 | 4 | 3.2 | 6 | 3 | p | ||
₹ 10,195.44 | 1 Piece(s) | 5 Day(s) or more | unified | No.6-32UNC | - | 3P | 48 | P3 | 11 | 4 | 3.2 | 6 | 3 | p | ||
₹ 10,487.42 | 1 Piece(s) | 5 Day(s) or more | unified | No.8-32UNC | - | 1.5P | 52 | P3 | 11 | 5 | 4 | 7 | 4 | p |