(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A carbide tap suitable for thread machining of hard and brittle material such as cast iron.
Part Number |
---|
TCNRU08N1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 28,697.82 | 1 Piece(s) | 6 Day(s) or more | unified | 1/2-20UNF | - | 1.5P | 85 | P3 | 19 | 9 | 7 | 10 | 4 | e |
Loading...
Tool Material Type | Carbide | work material | Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) | Tap Type | Hand Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part TCNRU08N1 in the Carbide Taps for Light Alloys_N-CT-FC series.
Part Number |
---|
TCNR010N3 |
TCNR010O1 |
TCNR010O3 |
TCNRU08N3 |
TCNRU08R1 |
TCNRU08R3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,557.36 | 1 Piece(s) | 7 Day(s) or more | Meter | M10 | 1.25 | 3P | 75 | P3 | 22 | 7 | 5.5 | 8 | 4 | e | ||
₹ 13,557.36 | 1 Piece(s) | 7 Day(s) or more | Meter | M10 | 1.5 | 1.5P | 75 | P3 | 24 | 7 | 5.5 | 8 | 4 | e | ||
₹ 13,557.36 | 1 Piece(s) | 7 Day(s) or more | Meter | M10 | 1.5 | 3P | 75 | P3 | 24 | 7 | 5.5 | 8 | 4 | e | ||
₹ 28,697.82 | 1 Piece(s) | 6 Day(s) or more | unified | 1/2-20UNF | - | 3P | 85 | P3 | 19 | 9 | 7 | 10 | 4 | e | ||
₹ 28,697.82 | 1 Piece(s) | 6 Day(s) or more | unified | 1/2-13UNC | - | 1.5P | 85 | P3 | 30 | 9 | 7 | 10 | 4 | e | ||
₹ 28,697.82 | 1 Piece(s) | 6 Day(s) or more | unified | 1/2-13UNC | - | 3P | 85 | P3 | 30 | 9 | 7 | 10 | 4 | e |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy