(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Taps for Light Alloys_N-CT-FC (Part Number)

Carbide Taps for Light Alloys_N-CT-FC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,480₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carbide tap suitable for thread machining of hard and brittle material such as cast iron.

Part Number
TCNR3.0G3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 6,479.75

1 Piece(s) 6 Day(s) or more MeterM30.53P46P31143.263p

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide work material Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TCNR3.0G3 in the Carbide Taps for Light Alloys_N-CT-FC series.

Product variants

Part Number
TCNR010N3
TCNR010O1
TCNR010O3
TCNR3.5H1
TCNR3.5H3
TCNR4.0G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 13,557.36

1 Piece(s) 6 Day(s) or more MeterM101.253P75P32275.584e

₹ 13,557.36

1 Piece(s) 6 Day(s) or more MeterM101.51.5P75P32475.584e

₹ 13,557.36

1 Piece(s) 6 Day(s) or more MeterM101.53P75P32475.584e

₹ 6,811.93

1 Piece(s) 6 Day(s) or more MeterM3.50.61.5P48P31143.263p

₹ 6,811.93

1 Piece(s) 6 Day(s) or more MeterM3.50.63P48P31143.263p

₹ 9,977.11

1 Piece(s) 5 Day(s) or more MeterM40.51.5P52P3115474p