(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Taps for Light Alloys_N-CT-LA (Part Number)

Carbide Taps for Light Alloys_N-CT-LA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,480₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carbide tap suitable for thread cutting with aluminum casting (AC), aluminum die castings (ADC), zinc die castings (ZDC), etc.

 
Part Number
TCNS020O1A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 42,101.15

1 Piece(s) 7 Day(s) or more M201.51.5P95P4241512154e

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TCNS020O1A in the Carbide Taps for Light Alloys_N-CT-LA series.

Product variants

Part Number
TCNR010N3A
TCNR010O1A
TCNR010O3A
TCNS020O3A
TCNS020R1A
TCNS020R3A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 13,557.36

1 Piece(s) 7 Day(s) or more M101.253P75P32275.583e

₹ 17,772.38

1 Piece(s) 7 Day(s) or more M101.51.5P75P32475.583e

₹ 17,772.38

1 Piece(s) 7 Day(s) or more M101.53P75P32475.583e

₹ 42,101.15

1 Piece(s) 7 Day(s) or more M201.53P95P4241512154e

₹ 42,101.15

1 Piece(s) 7 Day(s) or more M202.51.5P105P4351512154e

₹ 42,101.15

1 Piece(s) 7 Day(s) or more M202.53P105P4351512154e
X
whatsapp-qr whatsapp-icon