(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A carbide tap suitable for thread cutting with aluminum casting (AC), aluminum die castings (ADC), zinc die castings (ZDC), etc.
Part Number |
---|
TCNR010O3A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,772.38 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 3P | 75 | P3 | 24 | 7 | 5.5 | 8 | 3 | e |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | work material | Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part TCNR010O3A in the Carbide Taps for Light Alloys_N-CT-LA series.
Part Number |
---|
TCNR010N1A |
TCNR010N3A |
TCNR010O1A |
TCNR012M1A |
TCNR012M3A |
TCNR012N1A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,557.36 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 1.5P | 75 | P3 | 22 | 7 | 5.5 | 8 | 3 | e | ||
₹ 13,557.36 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 3P | 75 | P3 | 22 | 7 | 5.5 | 8 | 3 | e | ||
₹ 17,772.38 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 1.5P | 75 | P3 | 24 | 7 | 5.5 | 8 | 3 | e | ||
₹ 25,929.29 | 1 Piece(s) | 5 Day(s) or more | M12 | 1 | 1.5P | 70 | P3 | 19 | 8.5 | 6.5 | 9 | 3 | e | ||
₹ 25,929.29 | 1 Piece(s) | 5 Day(s) or more | M12 | 1 | 3P | 70 | P3 | 19 | 8.5 | 6.5 | 9 | 3 | e | ||
₹ 17,959.96 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.25 | 1.5P | 80 | P3 | 22 | 8.5 | 6.5 | 9 | 3 | e |