(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Thread Mills for Metric Internal Threads_MC-CSLC (Part Number)

Carbide Thread Mills for Metric Internal Threads_MC-CSLC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,927₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A screw processing tool that utilizes the "helical feed" function. Female threading of different diameters can be done with a single tool, provided the pitch is the same, and either right- or left-handed female screws can be machined.

 

Part Number
CSLCN016R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Blade portion diameter Dc
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shape Number of flutes Minimum Machining Diameter Number of Teeth Machining Female Thread Nominal

₹ 82,222.69

1 Piece(s) 5 Day(s) or more Meter160404N250M2.5110164016q423--

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Thread cutter
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiAlN
Torsional Angle 15°

Please check the type/dimensions/specifications of the part CSLCN016R in the Carbide Thread Mills for Metric Internal Threads_MC-CSLC series.

Product variants

Part Number
CSLCN010Q
CSLCN012M
CSLCN012O
CSLCN020O
CSLCN020Q
CSLCN020S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Blade portion diameter Dc
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shape Number of flutes Minimum Machining Diameter Number of Teeth Machining Female Thread Nominal

₹ 47,228.35

1 Piece(s) 5 Day(s) or more Meter100254N200M290102510q414--

₹ 57,265.76

1 Piece(s) 5 Day(s) or more Meter120304N100M1100123012q417--

₹ 57,265.76

1 Piece(s) 5 Day(s) or more Meter120304N150M1.5100123012q417--

₹ 119,934.65

1 Piece(s) 5 Day(s) or more Meter200505N150M1.5140205020q528--

₹ 119,934.65

1 Piece(s) 5 Day(s) or more Meter200505N200M2140205020q528--

₹ 119,934.65

1 Piece(s) 5 Day(s) or more Meter200505N300M3140205020q528--