(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A tap with short thread length effective for deep screw tapping of 2.5 times nominal diameter or more.
[Features]
· Short thread length gives low frictional resistance.
· Good supply of cutting oil is effective for deep thread machining to 2.5 times the nominal diameter or more.
· Oxide treatment (OX treatment) applied to prevent welding.
[Applications]
· Optimal for deep thread machining to 2.5 times the nominal diameter or more.
Part Number |
---|
PSMS012P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,117.55 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.75 | Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Ductile Cast Iron (FCD)[○] | 82 | P4 | 15 | - | 8.5 | 6.5 | 9 | 3 | e-1 | Oxidation treatment |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Tap Type | Point tap | Hole type | For through hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part PSMS012P in the Short Spiral Pointed Taps for Deep Hole Use_S-PO series.
Part Number |
---|
PSMQ2.6F |
PSMQ3.0G |
PSMQ3.5H |
PSMS014Q |
PSMS016Q |
PSMS018O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,469.29 | 1 Piece(s) | 5 Day(s) or more | M2.6 | 0.45 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 46 | P2 | 4 | 14 | 3 | 2.5 | 5 | 2 | d | Oxidation treatment | ||
₹ 849.15 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 46 | P2 | 5 | 14 | 4 | 3.2 | 6 | 3 | d | Oxidation treatment | ||
₹ 1,068.80 | 1 Piece(s) | 5 Day(s) or more | M3.5 | 0.6 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 52 | P2 | 7 | 16 | 5 | 4 | 7 | 3 | d | Oxidation treatment | ||
₹ 2,839.49 | 1 Piece(s) | 5 Day(s) or more | M14 | 2 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 88 | P4 | 18 | - | 10.5 | 8 | 11 | 3 | e-1 | Oxidation treatment | ||
₹ 3,736.87 | 1 Piece(s) | 5 Day(s) or more | M16 | 2 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 95 | P4 | 18 | - | 12.5 | 10 | 13 | 3 | e-1 | Oxidation treatment | ||
₹ 6,450.49 | 1 Piece(s) | 5 Day(s) or more | M18 | 1.5 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 100 | P4 | 14 | - | 14 | 11 | 14 | 3 | e-1 | Oxidation treatment |