(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short Spiral Fluted Taps, Deep Hole Use_S-SP (Part Number)

Short Spiral Fluted Taps, Deep Hole Use_S-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      881₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spiral tap with short thread length effective for deep screw tapping of 2.5 times nominal diameter or more.
[Features]
· Low frictional resistance and good supply of cutting oil are effective for deep thread machining to 2.5 times the nominal diameter or more.
· Oxide treatment (OX treatment) applied to prevent welding.
[Applications]
· Optimal for deep thread machining to 2.5 times the nominal diameter or more.

 
Part Number
SSMR027Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

₹ 19,592.62

1 Piece(s) 6 Day(s) or more M272Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Steel casting (SC)[○]130P320-2015184e-1Oxidation treatment45°

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA