(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Short Spiral Fluted Taps, Deep Hole Use_S-SP (Part Number)

Short Spiral Fluted Taps, Deep Hole Use_S-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      881₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spiral tap with short thread length effective for deep screw tapping of 2.5 times nominal diameter or more.
[Features]
· Low frictional resistance and good supply of cutting oil are effective for deep thread machining to 2.5 times the nominal diameter or more.
· Oxide treatment (OX treatment) applied to prevent welding.
[Applications]
· Optimal for deep thread machining to 2.5 times the nominal diameter or more.

 
Part Number
SSMR024O
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

₹ 13,910.91

1 Piece(s) 5 Day(s) or more M241.5Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Steel casting (SC)[○]120P318-1915184e-1Oxidation treatment45°

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part SSMR024O in the Short Spiral Fluted Taps, Deep Hole Use_S-SP series.

Product variants

Part Number
SSMP2.6F
SSMP3.0G-3
SSMP3.5H-3
SSMR024Q
SSMR024S
SSMR027O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

₹ 1,350.07

1 Piece(s) 5 Day(s) or more M2.60.45Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]46P141432.552dOxidation treatment45°

₹ 881.29

1 Piece(s) 5 Day(s) or more M30.5Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]46P151443.263dOxidation treatment45°

₹ 1,068.80

1 Piece(s) 5 Day(s) or more M3.50.6Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]52P17165473dOxidation treatment45°

₹ 13,910.91

1 Piece(s) 5 Day(s) or more M242Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]120P318-1915184e-1Oxidation treatment45°

₹ 10,625.38

1 Piece(s) 5 Day(s) or more M243Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]120P325-1915184e-1Oxidation treatment45°

₹ 19,592.62

1 Piece(s) 5 Day(s) or more M271.5Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]130P320-2015184e-1Oxidation treatment45°