(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Spiral tap with short thread length effective for deep screw tapping of 2.5 times nominal diameter or more.
[Features]
· Low frictional resistance and good supply of cutting oil are effective for deep thread machining to 2.5 times the nominal diameter or more.
· Oxide treatment (OX treatment) applied to prevent welding.
[Applications]
· Optimal for deep thread machining to 2.5 times the nominal diameter or more.
Part Number |
---|
SSMQ012P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,151.04 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.75 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Steel casting (SC)[○] | 82 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | e-1 | Oxidation treatment | 45° |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part SSMQ012P in the Short Spiral Fluted Taps, Deep Hole Use_S-SP series.
Part Number |
---|
SSMP2.6F |
SSMP3.0G-3 |
SSMP3.5H-3 |
SSMQ014M |
SSMQ014O |
SSMQ014Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,350.07 | 1 Piece(s) | 6 Day(s) or more | M2.6 | 0.45 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 46 | P1 | 4 | 14 | 3 | 2.5 | 5 | 2 | d | Oxidation treatment | 45° | ||
₹ 881.29 | 1 Piece(s) | 6 Day(s) or more | M3 | 0.5 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 46 | P1 | 5 | 14 | 4 | 3.2 | 6 | 3 | d | Oxidation treatment | 45° | ||
₹ 1,068.80 | 1 Piece(s) | 5 Day(s) or more | M3.5 | 0.6 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 52 | P1 | 7 | 16 | 5 | 4 | 7 | 3 | d | Oxidation treatment | 45° | ||
₹ 4,252.55 | 1 Piece(s) | 6 Day(s) or more | M14 | 1 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 88 | P2 | 14 | - | 10.5 | 8 | 11 | 3 | e-1 | Oxidation treatment | 45° | ||
₹ 2,839.49 | 1 Piece(s) | 6 Day(s) or more | M14 | 1.5 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 88 | P2 | 14 | - | 10.5 | 8 | 11 | 3 | e-1 | Oxidation treatment | 45° | ||
₹ 2,839.49 | 1 Piece(s) | 6 Day(s) or more | M14 | 2 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 88 | P2 | 18 | - | 10.5 | 8 | 11 | 3 | e-1 | Oxidation treatment | 45° |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy