(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is suitable for tapping high carbon steel such as S55C.
Part Number |
---|
PCMS024S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,599.65 | 1 Piece(s) | 5 Day(s) or more | M24 | 3 | 120 | P4 | 39 | - | 19 | 15 | 18 | 3 | e |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | NA |
Please check the type/dimensions/specifications of the part PCMS024S in the Spiral Pointed Taps for High Carbon Steels_HC+PO series.
Part Number |
---|
PCMQ6.0M |
PCMR010N |
PCMR010O |
PCPP1.4C |
PCPQ1.6D |
PCPQ1.7D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 854.51 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 | c | ||
₹ 1,804.13 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
₹ 1,409.02 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
₹ 1,665.96 | 1 Piece(s) | 5 Day(s) or more | M1.4 | 0.3 | 36 | P1 | 5.4 | - | 3 | 2.5 | 5 | 2 | a | ||
₹ 1,593.64 | 1 Piece(s) | 5 Day(s) or more | M1.6 | 0.35 | 36 | P2 | 6.3 | - | 3 | 2.5 | 5 | 2 | b | ||
₹ 1,593.64 | 1 Piece(s) | 5 Day(s) or more | M1.7 | 0.35 | 36 | P2 | 6.3 | - | 3 | 2.5 | 5 | 2 | b |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy