(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Pointed Taps for High Carbon Steels_HC+PO (Part Number)

Spiral Pointed Taps for High Carbon Steels_HC+PO

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spiral Pointed Taps for High Carbon Steels_HC+PO
  • Spiral Pointed Taps for High Carbon Steels_HC+PO
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      736₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is suitable for tapping high carbon steel such as S55C.

Part Number
PCMR8.0N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 1,137.11

1 Piece(s) 6 Day(s) or more M81.2570P319-6.2583e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) Tap Type Point tap Hole type For through hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part PCMR8.0N in the Spiral Pointed Taps for High Carbon Steels_HC+PO series.

Product variants

Part Number
PCMQ6.0M
PCMR010N
PCMR010O
PCMS012N
PCMS012P
PCMS014Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 854.51

1 Piece(s) 6 Day(s) or more M6162P2152664.573c

₹ 1,804.13

1 Piece(s) 6 Day(s) or more M101.2575P323-75.583e

₹ 1,409.02

1 Piece(s) 6 Day(s) or more M101.575P323-75.583e

₹ 2,495.25

1 Piece(s) 6 Day(s) or more M121.2582P426-8.56.593e

₹ 1,934.05

1 Piece(s) 6 Day(s) or more M121.7582P426-8.56.593e

₹ 3,355.15

1 Piece(s) 6 Day(s) or more M14288P426-10.58113e