(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is suitable for tapping high carbon steel such as S55C.
Part Number |
---|
SCMR020O |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,938.56 | 1 Piece(s) | 7 Day(s) or more | Meter | M20 | 1.5 | 105 | - | 33 | - | 15 | 12 | 15 | 4 | e |
Loading...
Please check the type/dimensions/specifications of the part SCMR020O in the Spiral Fluted Taps for High Carbon Steels_HC+SP series.
Part Number |
---|
SCMQ012M |
SCMQ012N |
SCMQ012O |
SCMR020Q |
SCMR020R |
SCMR022O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,910.47 | 1 Piece(s) | 6 Day(s) or more | Meter | M12 | 1 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | ||
₹ 2,495.25 | 1 Piece(s) | 6 Day(s) or more | Meter | M12 | 1.25 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | ||
₹ 2,495.25 | 1 Piece(s) | 6 Day(s) or more | Meter | M12 | 1.5 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | ||
₹ 7,938.56 | 1 Piece(s) | 6 Day(s) or more | Meter | M20 | 2 | 105 | - | 33 | - | 15 | 12 | 15 | 4 | e | ||
₹ 6,076.80 | 1 Piece(s) | 6 Day(s) or more | Meter | M20 | 2.5 | 105 | - | 33 | - | 15 | 12 | 15 | 4 | e | ||
₹ 10,123.11 | 1 Piece(s) | 8 Day(s) or more | Meter | M22 | 1.5 | 115 | P3 | 33 | - | 17 | 13 | 16 | 4 | e |