(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Fluted Taps for High Carbon Steels_HC+SP (Part Number)

Spiral Fluted Taps for High Carbon Steels_HC+SP

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spiral Fluted Taps for High Carbon Steels_HC+SP
  • Spiral Fluted Taps for High Carbon Steels_HC+SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      736₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is suitable for tapping high carbon steel such as S55C.

Part Number
SCMQ010M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 2,117.55

1 Piece(s) 6 Day(s) or more MeterM10175P223-75.583e

Loading...

  1. 1
 

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA
Torsional Angle 35°

Please check the type/dimensions/specifications of the part SCMQ010M in the Spiral Fluted Taps for High Carbon Steels_HC+SP series.

Product variants

Part Number
SCMQ010N
SCMQ010O
SCMQ012M
SCMQ012N
SCMQ012O
SCMQ012P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 1,804.13

1 Piece(s) 6 Day(s) or more MeterM101.2575P223-75.583e

₹ 1,366.55

1 Piece(s) 6 Day(s) or more MeterM101.575P223-75.583e

₹ 2,910.47

1 Piece(s) 6 Day(s) or more MeterM12182P226-8.56.593e

₹ 2,495.25

1 Piece(s) 6 Day(s) or more MeterM121.2582P226-8.56.593e

₹ 2,495.25

1 Piece(s) 6 Day(s) or more MeterM121.582P226-8.56.593e

₹ 1,934.05

1 Piece(s) 6 Day(s) or more MeterM121.7582P226-8.56.593e