(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is suitable for tapping high carbon steel such as S55C.
Part Number |
---|
SCPQ6.0M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 845.56 | 1 Piece(s) | 6 Day(s) or more | Meter | M6 | 1 | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 | c |
Loading...
Please check the type/dimensions/specifications of the part SCPQ6.0M in the Spiral Fluted Taps for High Carbon Steels_HC+SP series.
Part Number |
---|
SCMQ010M |
SCMQ010N |
SCMQ010O |
SCMQ012M |
SCMQ012N |
SCMQ012O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,117.55 | 1 Piece(s) | 6 Day(s) or more | Meter | M10 | 1 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
₹ 1,804.13 | 1 Piece(s) | 6 Day(s) or more | Meter | M10 | 1.25 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
₹ 1,366.55 | 1 Piece(s) | 6 Day(s) or more | Meter | M10 | 1.5 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
₹ 2,910.47 | 1 Piece(s) | 6 Day(s) or more | Meter | M12 | 1 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | ||
₹ 2,495.25 | 1 Piece(s) | 6 Day(s) or more | Meter | M12 | 1.25 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | ||
₹ 2,495.25 | 1 Piece(s) | 6 Day(s) or more | Meter | M12 | 1.5 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | e |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy