(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Enables high speed machining of 20 m/min to 30 m/min. Use at medium to low speeds of 15 m/min or lower will cause the shape and discharge of the chips to deteriorate, leading to problems.
Part Number |
---|
VFSHMR010O |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,399.35 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 75 | P3 | 13 | - | 7 | 5.5 | 8 | e-1 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | TiN | Number of Grooves | 3 |
Torsional Angle | 48° |
Please check the type/dimensions/specifications of the part VFSHMR010O in the Spiral Fluted Taps for High Speed Tapping_F-SP series.
Part Number |
---|
VFSHMQ5.0K |
VFSHMQ6.0M |
VFSHMR010N |
VFSHMR012O |
VFSHMR8.0N |
VFSHMS012N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,096.13 | 1 Piece(s) | 5 Day(s) or more | M5 | 0.8 | 60 | P2 | 9 | 22 | 5.5 | 4.5 | 7 | d | ||
₹ 2,274.25 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | 62 | P2 | 11 | 26 | 6 | 4.5 | 7 | d | ||
₹ 3,399.35 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 75 | P3 | 13 | - | 7 | 5.5 | 8 | e-1 | ||
₹ 4,264.60 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.5 | 82 | P3 | 15 | - | 8.5 | 6.5 | 9 | e-1 | ||
₹ 2,966.73 | 1 Piece(s) | 5 Day(s) or more | M8 | 1.25 | 70 | P3 | 12 | - | 6.2 | 5 | 8 | e-1 | ||
₹ 4,264.60 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.25 | 82 | P4 | 15 | - | 8.5 | 6.5 | 9 | e-1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy