(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Fluted Taps for High Speed Tapping_F-SP (Part Number)

Spiral Fluted Taps for High Speed Tapping_F-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,934₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables high speed machining of 20 m/min to 30 m/min. Use at medium to low speeds of 15 m/min or lower will cause the shape and discharge of the chips to deteriorate, leading to problems.

Part Number
VFSHMQ5.0K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 2,096.13

1 Piece(s) 5 Day(s) or more M50.860P29225.54.57d

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN Number of Grooves 3
Torsional Angle 48°

Please check the type/dimensions/specifications of the part VFSHMQ5.0K in the Spiral Fluted Taps for High Speed Tapping_F-SP series.

Product variants

Part Number
VFSHMQ3.0G
VFSHMQ4.0I
VFSHMQ6.0M
VFSHMR010N
VFSHMR010O
VFSHMR012O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 1,934.05

1 Piece(s) 5 Day(s) or more M30.546P251443.26d

₹ 1,997.00

1 Piece(s) 5 Day(s) or more M40.752P2717547d

₹ 2,274.25

1 Piece(s) 5 Day(s) or more M6162P2112664.57d

₹ 3,399.35

1 Piece(s) 5 Day(s) or more M101.2575P313-75.58e-1

₹ 3,399.35

1 Piece(s) 5 Day(s) or more M101.575P313-75.58e-1

₹ 4,264.60

1 Piece(s) 5 Day(s) or more M121.582P315-8.56.59e-1