(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type_SP-S-PT

Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type_SP-S-PT

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,625₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A cutting tap used for screw tapping in connecting pipes and pipe parts where the main purpose is mechanical connection. Can be used for machining tapered threads requiring durability such as water pipes and gas pipes

Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type_SP-S-PT

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,625₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
SSPT12Q
SSPT16U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Length to standard diameter part
(mm)

₹ 14,624.89

1 Piece(s) 7 Day(s) or more 3/4-14852923172019

₹ 26,847.40

1 Piece(s) 7 Day(s) or more 1'-11953526212422
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Length to standard diameter part
(mm)

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Brass cast iron (BsC) Tap Type Tap for pipes Hole type For blind hole
Coating Y/N NA Class II Number of Grooves 4
Shape h Torsional Angle 25°
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language