(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
* LS-N-PO-V will switch to LS-PO-V as soon as the stock runs out.
Part Number |
---|
VPOQ5.0KL10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,639.91 | 1 Piece(s) | 5 Day(s) or more | M5 | 0.8 | 100 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | c |
Loading...
Please check the type/dimensions/specifications of the part VPOQ5.0KL10 in the Long Shank Spiral Pointed Taps, Coated_LS-PO-V series.
Part Number |
---|
VPOQ3.0GL10 |
VPOQ4.0IL10 |
VPOQ6.0ML10 |
VPOQ6.0ML15 |
VPOR010NL15 |
VPOR010OL15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,988.16 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | 100 | P2 | 9 | 14 | 4 | 3.2 | 6 | c | ||
₹ 2,811.36 | 1 Piece(s) | 5 Day(s) or more | M4 | 0.7 | 100 | P2 | 11 | 17 | 5 | 4 | 7 | c | ||
₹ 2,412.22 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | 100 | P2 | 15 | 26 | 6 | 4.5 | 7 | c | ||
₹ 3,894.93 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | 150 | P2 | 15 | 26 | 6 | 4.5 | 7 | c | ||
₹ 5,566.49 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 150 | P3 | 23 | - | 7 | 5.5 | 8 | e | ||
₹ 4,685.16 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 150 | P3 | 23 | - | 7 | 5.5 | 8 | e |