(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Shank Spiral Fluted Taps, Coated_LS-SP-V (Part Number)

Long Shank Spiral Fluted Taps, Coated_LS-SP-V
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,444₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

* LS-N-SP-V will switch to LS-SP-V as soon as the stock runs out.

Part Number
VSPQ6.0ML15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 3,990.02

1 Piece(s) 7 Day(s) or more M61150P2152664.57c

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Number of Grooves 3 Torsional Angle 40°

Please check the type/dimensions/specifications of the part VSPQ6.0ML15 in the Long Shank Spiral Fluted Taps, Coated_LS-SP-V series.

Product variants

Part Number
VSPQ010OL15
VSPQ012NL15
VSPQ012OL15
VSPQ012PL15
VSPQ8.0NL10
VSPQ8.0NL15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 4,685.16

1 Piece(s) 7 Day(s) or more M101.5150P223-75.58e

₹ 7,063.93

1 Piece(s) 7 Day(s) or more M121.25150P226-8.56.59e

₹ 7,063.93

1 Piece(s) 7 Day(s) or more M121.5150P226-8.56.59e

₹ 5,857.15

1 Piece(s) 7 Day(s) or more M121.75150P226-8.56.59e

₹ 2,977.44

1 Piece(s) 7 Day(s) or more M81.25100P219-6.258e

₹ 4,058.33

1 Piece(s) 7 Day(s) or more M81.25150P219-6.258e
X
whatsapp-qr whatsapp-icon