(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
* LS-N-SP-V will switch to LS-SP-V as soon as the stock runs out.
Part Number |
---|
VSPQ4.0IL10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,811.36 | 1 Piece(s) | 7 Day(s) or more | M4 | 0.7 | 100 | P2 | 11 | 17 | 5 | 4 | 7 | c |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA | Number of Grooves | 3 | Torsional Angle | 40° |
Please check the type/dimensions/specifications of the part VSPQ4.0IL10 in the Long Shank Spiral Fluted Taps, Coated_LS-SP-V series.
Part Number |
---|
VSPQ012NL15 |
VSPQ012OL15 |
VSPQ012PL15 |
VSPQ5.0KL10 |
VSPQ6.0ML10 |
VSPQ6.0ML15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,063.93 | 1 Piece(s) | 7 Day(s) or more | M12 | 1.25 | 150 | P2 | 26 | - | 8.5 | 6.5 | 9 | e | ||
₹ 7,063.93 | 1 Piece(s) | 7 Day(s) or more | M12 | 1.5 | 150 | P2 | 26 | - | 8.5 | 6.5 | 9 | e | ||
₹ 5,857.15 | 1 Piece(s) | 7 Day(s) or more | M12 | 1.75 | 150 | P2 | 26 | - | 8.5 | 6.5 | 9 | e | ||
₹ 2,639.91 | 1 Piece(s) | 7 Day(s) or more | M5 | 0.8 | 100 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | c | ||
₹ 2,444.36 | 1 Piece(s) | 7 Day(s) or more | M6 | 1 | 100 | P2 | 15 | 26 | 6 | 4.5 | 7 | c | ||
₹ 3,990.02 | 1 Piece(s) | 7 Day(s) or more | M6 | 1 | 150 | P2 | 15 | 26 | 6 | 4.5 | 7 | c |