(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Coated spiral tap that can machine at medium to high speed for a wide range of work materials.
[Features]
· A special shape (BLF shape) is adopted for the thread component. Several threads are totally left untouched while the remaining half of the threads are chamfered.
· Completely threaded to prevent the blade from chipping.
· Reduction of friction resistance and tapping torque.
· Maintains screw guidance (stable machining).
· Maintains excellent chip discharge performance (smooth discharge).
[Applications]
· Supports machining of a wide range of work materials such as alloy steel, high carbon steel, medium carbon steel, low carbon steel, etc.
· Ideal for water soluble cutting fluids.
Part Number |
---|
VSAPR010M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,665.31 | 1 Piece(s) | 6 Day(s) or more | M10 | 1 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 4 | 2 | - |
Loading...
Please check the type/dimensions/specifications of the part VSAPR010M in the Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP series.
Part Number |
---|
VSAPQ3.0G |
VSAPQ4.0I |
VSAPQ5.0K |
VSAPR010N |
VSAPR010O |
VSAPR012N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,606.31 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | 1 | 40° | ||
₹ 1,608.73 | 1 Piece(s) | 5 Day(s) or more | M4 | 0.7 | 52 | P2 | 11 | 17 | 5 | 4 | 7 | 3 | 1 | 40° | ||
₹ 1,637.82 | 1 Piece(s) | 5 Day(s) or more | M5 | 0.8 | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | 1 | 40° | ||
₹ 2,467.13 | 1 Piece(s) | 6 Day(s) or more | M10 | 1.25 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 4 | 2 | - | ||
₹ 2,500.62 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 4 | 2 | - | ||
₹ 3,221.22 | 1 Piece(s) | 6 Day(s) or more | M12 | 1.25 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | 2 | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy