(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP (Part Number)

Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,606₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coated spiral tap that can machine at medium to high speed for a wide range of work materials.
[Features]
· A special shape (BLF shape) is adopted for the thread component. Several threads are totally left untouched while the remaining half of the threads are chamfered.
· Completely threaded to prevent the blade from chipping.
· Reduction of friction resistance and tapping torque.
· Maintains screw guidance (stable machining).
· Maintains excellent chip discharge performance (smooth discharge).
[Applications]
· Supports machining of a wide range of work materials such as alloy steel, high carbon steel, medium carbon steel, low carbon steel, etc.
· Ideal for water soluble cutting fluids.

Part Number
VSAPQ4.0I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

₹ 1,608.73

1 Piece(s) 5 Day(s) or more M40.752P211175473140°

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN

Please check the type/dimensions/specifications of the part VSAPQ4.0I in the Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP series.

Product variants

Part Number
VSAPQ2.5F
VSAPQ2.6F
VSAPQ3.0G
VSAPQ5.0K
VSAPQ6.0M
VSAPR010M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

₹ 1,837.42

1 Piece(s) 7 Day(s) or more M2.50.4546P28.11432.552140°

₹ 1,837.42

1 Piece(s) 7 Day(s) or more M2.60.4546P28.11432.552140°

₹ 1,606.31

1 Piece(s) 5 Day(s) or more M30.546P291443.263140°

₹ 1,637.82

1 Piece(s) 5 Day(s) or more M50.860P213225.54.573140°

₹ 1,660.93

1 Piece(s) 5 Day(s) or more M6162P2152664.573140°

₹ 2,665.31

1 Piece(s) 7 Day(s) or more M10175P323-75.5842-
X
whatsapp-qr whatsapp-icon