(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plus Series Spiral Fluted Taps_+SP (Part Number)

Plus Series Spiral Fluted Taps_+SP

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Plus Series Spiral Fluted Taps_+SP
  • Plus Series Spiral Fluted Taps_+SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      769₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spiral tap suitable for medium- to high-speed machining with machining centers, etc.
[Features]
· Optimal design of the threads allow burdens of machining on each biting blade to be reduced, resulting reduction of machining torque as well as enhancement of wear resistance.
[Applications]
· Can be machined at 10 to 15 m/min using a machining center (fully-synchronized feeding recommended).

 

Part Number
SNPP3.0G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle

₹ 769.36

1 Piece(s) 5 Day(s) or more M30.546P191443.26340°

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Shape c

Please check the type/dimensions/specifications of the part SNPP3.0G in the Plus Series Spiral Fluted Taps_+SP series.

Product variants

Part Number
SNPP2.3E
SNPP2.5F
SNPP2.6F
SNPP3.5H
SNPQ4.0I
SNPQ5.0K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle

₹ 1,189.15

1 Piece(s) 7 Day(s) or more M2.30.442P17.21232.55245°

₹ 1,016.36

1 Piece(s) 7 Day(s) or more M2.50.4546P18.11432.55245°

₹ 1,049.85

1 Piece(s) 7 Day(s) or more M2.60.4546P18.11432.55245°

₹ 772.60

1 Piece(s) 7 Day(s) or more M3.50.652P11116547340°

₹ 771.65

1 Piece(s) 5 Day(s) or more M40.752P21117547340°

₹ 778.15

1 Piece(s) 5 Day(s) or more M50.860P213225.54.57340°
X
whatsapp-qr whatsapp-icon