(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A spiral tap suitable for medium- to high-speed machining with machining centers, etc.
[Features]
· Optimal design of the threads allow burdens of machining on each biting blade to be reduced, resulting reduction of machining torque as well as enhancement of wear resistance.
[Applications]
· Can be machined at 10 to 15 m/min using a machining center (fully-synchronized feeding recommended).
Part Number |
---|
SNPP2.2F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,189.15 | 1 Piece(s) | 6 Day(s) or more | M2.2 | 0.45 | 42 | P1 | 8.1 | 12 | 3 | 2.5 | 5 | 2 | 45° |
Loading...
Please check the type/dimensions/specifications of the part SNPP2.2F in the Plus Series Spiral Fluted Taps_+SP series.
Part Number |
---|
SNPP2.0E |
SNPP2.3E |
SNPP2.5F |
SNPP2.6F |
SNPP3.0G |
SNPP3.5H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,327.11 | 1 Piece(s) | 5 Day(s) or more | M2 | 0.4 | 42 | P1 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | 45° | ||
₹ 1,189.15 | 1 Piece(s) | 6 Day(s) or more | M2.3 | 0.4 | 42 | P1 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | 45° | ||
₹ 1,016.36 | 1 Piece(s) | 6 Day(s) or more | M2.5 | 0.45 | 46 | P1 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | 45° | ||
₹ 1,049.85 | 1 Piece(s) | 6 Day(s) or more | M2.6 | 0.45 | 46 | P1 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | 45° | ||
₹ 769.36 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | 46 | P1 | 9 | 14 | 4 | 3.2 | 6 | 3 | 40° | ||
₹ 772.60 | 1 Piece(s) | 6 Day(s) or more | M3.5 | 0.6 | 52 | P1 | 11 | 16 | 5 | 4 | 7 | 3 | 40° |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy