(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

High Performance Roll Taps, Coated_HP+RZ (Part Number)

High Performance Roll Taps, Coated_HP+RZ

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Performance Roll Taps, Coated_HP+RZ
  • High Performance Roll Taps, Coated_HP+RZ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,815₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is suitable for processing steel materials (35 HRC or less) and light alloys, and can support high-speed machining (20-50 m/min)

Part Number
HRZM6UNCMB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

₹ 2,717.60

1 Piece(s) 5 Day(s) or more unifiedNo.12-24UNC-2P62G6152664.57c4

Loading...

  1. 1
 

Basic Information

Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiCN