(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Performance Roll Taps, Coated_HP+RZ (Part Number)

High Performance Roll Taps, Coated_HP+RZ

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Performance Roll Taps, Coated_HP+RZ
  • High Performance Roll Taps, Coated_HP+RZ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,815₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is suitable for processing steel materials (35 HRC or less) and light alloys, and can support high-speed machining (20-50 m/min)

Part Number
HRZP76.0MP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

₹ 2,110.96

1 Piece(s) 6 Day(s) or more unifiedM614P62G7152664.57c4

Loading...

  1. 1
 

Basic Information

Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiCN

Please check the type/dimensions/specifications of the part HRZP76.0MP in the High Performance Roll Taps, Coated_HP+RZ series.

Product variants

Part Number
HRZM4UN2DB
HRZM4UN2EB
HRZM4UN3EB
HRZM4UN3FB
HRZM5UN2EB
HRZM5UN4FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

₹ 2,935.93

1 Piece(s) 6 Day(s) or more unifiedNo.2-64UNF-2P42G48.1-32.55b4

₹ 2,935.93

1 Piece(s) 6 Day(s) or more unifiedNo.2-56UNC-2P42G48.1-32.55b4

₹ 2,705.55

1 Piece(s) 6 Day(s) or more unifiedNo.3-56UNF-2P46G48.11432.55c4

₹ 2,705.55

1 Piece(s) 6 Day(s) or more unifiedNo.3-48UNC-2P46G48.11432.55c4

₹ 2,935.93

1 Piece(s) 6 Day(s) or more unifiedNo.2-56UNC-2P42G58.1-32.55b4

₹ 2,705.55

1 Piece(s) 6 Day(s) or more unifiedNo.4-48UNF-2P46G591443.26c4