(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is suitable for processing steel materials (35 HRC or less) and light alloys, and can support high-speed machining (20-50 m/min)
Part Number |
---|
HRZP74.0IB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,858.84 | 1 Piece(s) | 6 Day(s) or more | unified | M4 | 0.7 | 2P | 52 | G7 | 11 | 17 | 5 | 4 | 7 | c | 4 |
Loading...
Please check the type/dimensions/specifications of the part HRZP74.0IB in the High Performance Roll Taps, Coated_HP+RZ series.
Part Number |
---|
HRZM4UN3FB |
HRZM5UN2EB |
HRZM5UN4FB |
HRZP74.0IP |
HRZP75.0KB |
HRZP75.0KP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,705.55 | 1 Piece(s) | 6 Day(s) or more | unified | No.3-48UNC | - | 2P | 46 | G4 | 8.1 | 14 | 3 | 2.5 | 5 | c | 4 | ||
₹ 2,935.93 | 1 Piece(s) | 6 Day(s) or more | unified | No.2-56UNC | - | 2P | 42 | G5 | 8.1 | - | 3 | 2.5 | 5 | b | 4 | ||
₹ 2,705.55 | 1 Piece(s) | 6 Day(s) or more | unified | No.4-48UNF | - | 2P | 46 | G5 | 9 | 14 | 4 | 3.2 | 6 | c | 4 | ||
₹ 1,858.84 | 1 Piece(s) | 6 Day(s) or more | unified | M4 | 0.7 | 4P | 52 | G7 | 11 | 17 | 5 | 4 | 7 | c | 4 | ||
₹ 1,974.00 | 1 Piece(s) | 6 Day(s) or more | unified | M5 | 0.8 | 2P | 60 | G7 | 13 | 22 | 5.5 | 4.5 | 7 | c | 4 | ||
₹ 1,974.00 | 1 Piece(s) | 6 Day(s) or more | unified | M5 | 0.8 | 4P | 60 | G7 | 13 | 22 | 5.5 | 4.5 | 7 | c | 4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy