(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.
Part Number |
---|
ZENBMR014Q |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,568.36 | 1 Piece(s) | 5 Day(s) or more | M14 | 2 | 88 | P3 | 18 | - | 10.5 | 8 | 11 | 3 | e-1 |
Loading...
Screw Types | Meter | Chamfer threads | 3P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA | Surface Treatment | Oxidation treatment | Torsional Angle | 48° |
Please check the type/dimensions/specifications of the part ZENBMR014Q in the Spiral Fluted Taps for Nickel Base Alloys_ZEN-B series.
Part Number |
---|
ZENBMR012N |
ZENBMR012O |
ZENBMR012P |
ZENBMR016O |
ZENBMR016Q |
ZENBMR018O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,849.91 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.25 | 82 | P3 | 15 | - | 8.5 | 6.5 | 9 | 3 | e-1 | ||
₹ 4,849.91 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.5 | 82 | P3 | 15 | - | 8.5 | 6.5 | 9 | 3 | e-1 | ||
₹ 3,726.16 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.75 | 82 | P3 | 15 | - | 8.5 | 6.5 | 9 | 3 | e-1 | ||
₹ 8,738.18 | 1 Piece(s) | 5 Day(s) or more | M16 | 1.5 | 95 | P3 | 14 | - | 12.5 | 10 | 13 | 3 | e-1 | ||
₹ 8,738.18 | 1 Piece(s) | 5 Day(s) or more | M16 | 2 | 95 | P3 | 18 | - | 12.5 | 10 | 13 | 3 | e-1 | ||
₹ 11,652.69 | 1 Piece(s) | 5 Day(s) or more | M18 | 1.5 | 100 | P3 | 14 | - | 14 | 11 | 14 | 4 | e-1 |