(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.
Part Number |
---|
ZENBMR012P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,726.16 | 1 Piece(s) | 6 Day(s) or more | M12 | 1.75 | 82 | P3 | 15 | - | 8.5 | 6.5 | 9 | 3 | e-1 |
Loading...
Screw Types | Meter | Chamfer threads | 3P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA | Surface Treatment | Oxidation treatment | Torsional Angle | 48° |
Please check the type/dimensions/specifications of the part ZENBMR012P in the Spiral Fluted Taps for Nickel Base Alloys_ZEN-B series.
Part Number |
---|
ZENBMR010O |
ZENBMR012N |
ZENBMR012O |
ZENBMR014O |
ZENBMR014Q |
ZENBMR016O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,672.05 | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 75 | P3 | 13 | - | 7 | 5.5 | 8 | 3 | e-1 | ||
₹ 4,849.91 | 1 Piece(s) | 6 Day(s) or more | M12 | 1.25 | 82 | P3 | 15 | - | 8.5 | 6.5 | 9 | 3 | e-1 | ||
₹ 4,849.91 | 1 Piece(s) | 6 Day(s) or more | M12 | 1.5 | 82 | P3 | 15 | - | 8.5 | 6.5 | 9 | 3 | e-1 | ||
₹ 6,568.36 | 1 Piece(s) | 6 Day(s) or more | M14 | 1.5 | 88 | P3 | 14 | - | 10.5 | 8 | 11 | 3 | e-1 | ||
₹ 6,568.36 | 1 Piece(s) | 6 Day(s) or more | M14 | 2 | 88 | P3 | 18 | - | 10.5 | 8 | 11 | 3 | e-1 | ||
₹ 8,738.18 | 1 Piece(s) | 6 Day(s) or more | M16 | 1.5 | 95 | P3 | 14 | - | 12.5 | 10 | 13 | 3 | e-1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy