(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Fluted Taps for Nickel Base Alloys_ZEN-B (Part Number)

Spiral Fluted Taps for Nickel Base Alloys_ZEN-B

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,453₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.

Part Number
ZENBMR6.0M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 1,596.53

1 Piece(s) 6 Day(s) or more M6162P3112664.573d

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 48°

Please check the type/dimensions/specifications of the part ZENBMR6.0M in the Spiral Fluted Taps for Nickel Base Alloys_ZEN-B series.

Product variants

Part Number
ZENBMR012N
ZENBMR012O
ZENBMR012P
ZENBMR8.0N
ZENBMS018R
ZENBMS020O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 4,849.91

1 Piece(s) 6 Day(s) or more M121.2582P315-8.56.593e-1

₹ 4,849.91

1 Piece(s) 6 Day(s) or more M121.582P315-8.56.593e-1

₹ 3,726.16

1 Piece(s) 6 Day(s) or more M121.7582P315-8.56.593e-1

₹ 2,161.75

1 Piece(s) 5 Day(s) or more M81.2570P312-6.2583e-1

₹ 11,652.69

1 Piece(s) 6 Day(s) or more M182.5100P420-1411144e-1

₹ 15,731.15

1 Piece(s) 5 Day(s) or more M201.5105P414-1512154e-1