(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Pointed Taps for Nickel Base Alloys_ZEN-P (Part Number)

Spiral Pointed Taps for Nickel Base Alloys_ZEN-P

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,453₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.

Part Number
ZENPMT014Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 6,568.36

1 Piece(s) 5 Day(s) or more M14288P526-10.5811e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 4.5P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3 Surface Treatment Nitrogen oxidation process

Please check the type/dimensions/specifications of the part ZENPMT014Q in the Spiral Pointed Taps for Nickel Base Alloys_ZEN-P series.

Product variants

Part Number
ZENPMR6.0M
ZENPMS010N
ZENPMS010O
ZENPMT016Q
ZENPMT018R
ZENPMT020O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 1,596.53

1 Piece(s) 5 Day(s) or more M6162P3152664.57c

₹ 3,466.33

1 Piece(s) 5 Day(s) or more M101.2575P423-75.58e

₹ 2,672.05

1 Piece(s) 5 Day(s) or more M101.575P423-75.58e

₹ 8,738.18

1 Piece(s) 5 Day(s) or more M16295P526-12.51013e

₹ 11,652.69

1 Piece(s) 5 Day(s) or more M182.5100P533-141114e

₹ 15,731.15

1 Piece(s) 5 Day(s) or more M201.5105P533-151215e