(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Roll Taps for Dry Tapping, Coated_OL+RZ (Part Number)

Roll Taps for Dry Tapping, Coated_OL+RZ

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roll Taps for Dry Tapping, Coated_OL+RZ
  • Roll Taps for Dry Tapping, Coated_OL+RZ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,815₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a roll tap that's capable of tapping without lubrication for burred thin iron plates and steel with relatively short processing length at the size of M6 or less.

Part Number
OLRZP75.0KP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 1,974.00

1 Piece(s) 5 Day(s) or more MeterM50.860G713225.54.57c

Loading...

  1. 1
 

Basic Information

Chamfer threads 4P Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole Coating Y/N Available
Coating Type TiCN Number of protrusions 4

Please check the type/dimensions/specifications of the part OLRZP75.0KP in the Roll Taps for Dry Tapping, Coated_OL+RZ series.

Product variants

Part Number
OLRZM4UN2EP
OLRZM4UN3EP
OLRZM4UN3FP
OLRZM5UN2EP
OLRZM5UN4FP
OLRZP76.0MP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 2,935.93

1 Piece(s) 5 Day(s) or more unifiedNo.25642G48.1-32.55b

₹ 2,705.55

1 Piece(s) 5 Day(s) or more unifiedNo.35646G48.11432.55c

₹ 2,705.55

1 Piece(s) 5 Day(s) or more unifiedNo.34846G48.11432.55c

₹ 2,935.93

1 Piece(s) 5 Day(s) or more unifiedNo.25642G58.1-32.55b

₹ 2,705.55

1 Piece(s) 5 Day(s) or more unifiedNo.44846G591443.26c

₹ 2,110.96

1 Piece(s) 5 Day(s) or more MeterM6162G7152664.57c