(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A tap for processing high strength, lightweight, and heat-resistant titanium alloys, where the main component is titanium.
Part Number |
---|
ZETBMR016Q |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,738.18 | 1 Piece(s) | 6 Day(s) or more | M16 | 2 | 95 | P3 | 18 | - | 12.5 | 10 | 13 | 4 | e-1 |
Loading...
Screw Types | Meter | Chamfer threads | 3P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA | Surface Treatment | Nitriding Treatment | Torsional Angle | 15° |
Please check the type/dimensions/specifications of the part ZETBMR016Q in the Spiral Fluted Taps for Titanium Alloys_ZET-B series.
Part Number |
---|
ZETBMR012N |
ZETBMR012O |
ZETBMR012P |
ZETBMR018O |
ZETBMR4.0I |
ZETBMR5.0K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,849.91 | 1 Piece(s) | 6 Day(s) or more | M12 | 1.25 | 82 | P3 | 15 | - | - | 6.5 | 9 | 3 | e-1 | ||
₹ 4,849.91 | 1 Piece(s) | 6 Day(s) or more | M12 | 1.5 | 82 | P3 | 15 | - | - | 6.5 | 9 | 3 | e-1 | ||
₹ 3,759.65 | 1 Piece(s) | 6 Day(s) or more | M12 | 1.75 | 82 | P3 | 15 | - | - | 6.5 | 9 | 3 | e-1 | ||
₹ 11,652.69 | 1 Piece(s) | 5 Day(s) or more | M18 | 1.5 | 100 | P3 | 14 | - | 14 | 11 | 14 | 4 | e-1 | ||
₹ 1,453.22 | 1 Piece(s) | 5 Day(s) or more | M4 | 0.7 | 52 | P3 | 7 | 17 | - | 4 | 7 | 3 | d | ||
₹ 1,463.93 | 1 Piece(s) | 6 Day(s) or more | M5 | 0.8 | 60 | P3 | 9 | 22 | - | 4.5 | 7 | 3 | d |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy