(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Taps for Titanium Alloys_ZET-B (Part Number)

Spiral Fluted Taps for Titanium Alloys_ZET-B

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,420₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tap for processing high strength, lightweight, and heat-resistant titanium alloys, where the main component is titanium.

Part Number
ZETBMR012O
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 4,849.91

1 Piece(s) 7 Day(s) or more M121.582P315--6.593e-1

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Powder high-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Nitriding Treatment Torsional Angle 15°

Please check the type/dimensions/specifications of the part ZETBMR012O in the Spiral Fluted Taps for Titanium Alloys_ZET-B series.

Product variants

Part Number
ZETBMR010N
ZETBMR010O
ZETBMR012N
ZETBMR012P
ZETBMR014O
ZETBMR014Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 2,672.05

1 Piece(s) 7 Day(s) or more M101.2575P313--5.583e-1

₹ 2,705.55

1 Piece(s) 7 Day(s) or more M101.575P313--5.583e-1

₹ 4,849.91

1 Piece(s) 7 Day(s) or more M121.2582P315--6.593e-1

₹ 3,759.65

1 Piece(s) 7 Day(s) or more M121.7582P315--6.593e-1

₹ 6,568.36

1 Piece(s) 7 Day(s) or more M141.588P314-10.58113e-1

₹ 6,568.36

1 Piece(s) 7 Day(s) or more M14288P318-10.58113e-1
X
whatsapp-qr whatsapp-icon