(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Spiral Fluted Taps for Titanium Alloys, Through Hole Use (with LH Spiral Flutes)_ZET-P (Part Number)

Spiral Fluted Taps for Titanium Alloys, Through Hole Use (with LH Spiral Flutes)_ZET-P

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,453₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tap for processing high strength, lightweight, and heat-resistant titanium alloys, where the main component is titanium.

 
Part Number
ZETPMS010N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 3,466.33

1 Piece(s) 7 Day(s) or more M101.2575P423-75.583e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Powder high-speed steel
work material Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Spiral Tap Hole type For through hole
Coating Y/N NA Surface Treatment Nitriding Treatment Torsional Angle L15°

Please check the type/dimensions/specifications of the part ZETPMS010N in the Spiral Fluted Taps for Titanium Alloys, Through Hole Use (with LH Spiral Flutes)_ZET-P series.

Product variants

Part Number
ZETPMR4.0I
ZETPMR5.0K
ZETPMR6.0M
ZETPMS010O
ZETPMS012O
ZETPMS014O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 1,453.22

1 Piece(s) 7 Day(s) or more M40.752P311175473c

₹ 1,463.93

1 Piece(s) 7 Day(s) or more M50.860P313225.54.573c

₹ 1,596.53

1 Piece(s) 5 Day(s) or more M6162P3152664.573c

₹ 2,672.05

1 Piece(s) 7 Day(s) or more M101.575P423-75.583e

₹ 4,849.91

1 Piece(s) 7 Day(s) or more M121.582P426-8.56.593e

₹ 6,568.36

1 Piece(s) 7 Day(s) or more M141.588P426-10.58113e
X
whatsapp-qr whatsapp-icon