(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A coating roll tap suitable for threading steel and nonferrous materials.
Part Number |
---|
RVP53.0GP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,738.29 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | 4P | 46 | G5 | 9 | 14 | 4 | 3.2 | 6 | c |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Coating Type | TiN | Number of protrusions | 4 |
Please check the type/dimensions/specifications of the part RVP53.0GP in the Roll Taps, Coated_R+V series.
Part Number |
---|
RVP41.2BP |
RVP41.4CB |
RVP41.4CP |
RVP54.0IB |
RVP54.0IP |
RVP55.0KB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,536.58 | 1 Piece(s) | 7 Day(s) or more | M1.2 | 0.25 | 4P | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | ||
₹ 2,292.80 | 1 Piece(s) | 7 Day(s) or more | M1.4 | 0.3 | 2P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | ||
₹ 2,292.80 | 1 Piece(s) | 7 Day(s) or more | M1.4 | 0.3 | 4P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | ||
₹ 2,255.51 | 1 Piece(s) | 7 Day(s) or more | M4 | 0.7 | 2P | 52 | G5 | 11 | 17 | 5 | 4 | 7 | c | ||
₹ 2,168.45 | 1 Piece(s) | 7 Day(s) or more | M4 | 0.7 | 4P | 52 | G5 | 11 | 17 | 5 | 4 | 7 | c | ||
₹ 2,365.35 | 1 Piece(s) | 7 Day(s) or more | M5 | 0.8 | 2P | 60 | G5 | 13 | 22 | 5.5 | 4.5 | 7 | c |